IESNA:LM-63-2002
[TEST]P948944
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3D-830-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21132
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 218.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2315.1 2528.5 2760.8 3007.4 3220.9 3399.7 3535.3 3614.7 3627.6 3588.7
3548.3 3545.4 3569.9 3623.3 3748.8 4061.8 4839.3 6006.2 7046.1 7845.2
8459.7 9039.5 9563.1 10055 10385.3 9909.3 8021.2 5610.9 3880.1 2609.3
1100.6 349.1 165.9 72.1 23.1 0 0
2315.1 2532.9 2778.1 3016.1 3231 3409.8 3554.1 3633.4 3645 3610.3
3565.6 3564.2 3582.9 3637.7 3766.1 4011.3 4680.6 5818.7 6978.3 7806.3
8445.3 9088.6 9580.4 10062.2 10418.5 10111.2 8363 5971.5 4066.1 2705.9
1171.2 379.4 193.3 85.1 30.3 0 0
2315.1 2530 2768 2997.3 3202.1 3372.3 3503.6 3585.8 3594.5 3564.2
3531 3525.2 3545.4 3600.2 3722.8 3952.2 4496 5521.5 6675.4 7572.6
8236.1 8934.2 9596.3 10203.6 10717 10864.2 9687.2 7538 5085.9 3303.1
1528.9 602.9 339 187.5 86.5 28.8 0
2315.1 2512.7 2733.4 2952.6 3137.2 3294.4 3419.9 3484.8 3506.5 3493.5
3469 3466.1 3483.4 3509.4 3581.5 3727.2 3975.3 4546.5 5521.5 6640.8
7636.1 8560.7 9504 10392.5 11242.1 11905.6 12354.2 12390.2 11614.2 9214.1
5178.2 1853.5 744.3 398.1 183.2 41.8 0
2315.1 2483.8 2678.5 2879 3053.6 3202.1 3320.4 3399.7 3435.8 3444.5
3443 3451.7 3476.2 3499.3 3545.4 3650.7 3835.3 4113.7 4634.4 5514.3
6663.9 7891.4 9126.1 10411.3 11471.4 12472.5 13454.7 14552.4 15407.7 14778.9
11692.1 6440.3 2534.3 1133.7 478.9 49 0
2315.1 2468 2639.6 2812.7 2971.3 3117 3235.3 3327.6 3378.1 3414.2
3440.1 3482 3545.4 3595.9 3643.5 3718.5 3878.6 4135.4 4527.7 5008
5716.2 6643.7 7699.5 8833.3 10003.1 11299.8 12748 14448.5 16791 18182.9
16635.2 12504.2 6800.9 2426.1 602.9 34.6 0
2315.1 2459.3 2628.1 2802.6 2956.9 3102.6 3228.1 3319 3373.8 3408.4
3444.5 3486.3 3546.9 3600.2 3656.5 3740.1 3895.9 4148.3 4543.6 5052.7
5732.1 6640.8 7672.1 8782.8 9975.7 11286.8 12766.7 14556.7 16788.1 18099.3
16408.8 12264.7 6767.8 2475.2 595.7 38.9 0
2315.1 2430.4 2568.9 2720.4 2866.1 3007.4 3134.3 3241.1 3317.5 3376.7
3438.7 3513.7 3595.9 3665.1 3732.9 3829.6 3985.4 4226.2 4584 5071.5
5691.7 6450.4 7360.6 8409.2 9594.9 10929.1 12385.9 13959.6 15892.4 17369.4
15350 9586.2 4348.8 1479.9 351.9 30.3 0
2315.1 2411.7 2515.5 2635.3 2765.1 2896.3 3026.2 3140.1 3244 3334.8
3430 3520.9 3607.4 3683.9 3770.4 3895.9 4076.2 4354.6 4772.9 5344.1
6099.9 7001.4 8047.2 9189.5 10352.1 11575.3 12831.6 14165.8 15492.8 15940
14162.9 9492.4 4083.4 1224.6 493.3 137 0
2315.1 2378.5 2453.5 2540.1 2648.3 2766.5 2881.9 3001.6 3111.3 3222.3
3334.8 3437.2 3523.8 3616.1 3714.2 3831 4012.8 4304.1 4754.2 5410.5
6264.4 7249.5 8303.9 9372.7 10437.2 11506 12606.6 13661 14141.3 13225.4
10414.1 5224.4 1410.7 535.1 291.4 80.8 0
2315.1 2343.9 2381.4 2442 2522.8 2610.7 2716 2818.5 2929.5 3033.4
3154.5 3271.4 3386.8 3507.9 3633.4 3783.4 3989.7 4309.9 4791.7 5511.4
6456.2 7576.9 8658.7 9590.5 10396.8 11159.9 11780.1 11927.2 11177.2 9131.8
5697.5 2082.8 418.3 128.4 44.7 15.9 0
2315.1 2326.6 2342.5 2388.6 2455 2528.5 2616.5 2707.4 2805.5 2910.8
3023.3 3138.7 3265.6 3395.4 3539.7 3712.7 3939.2 4272.4 4739.7 5380.2
6238.4 7233.6 8146.7 8715 8976.1 9023.7 8830.4 8218.8 7098.1 5442.2
3203.6 1090.5 248.1 70.7 20.2 8.7 0
2315.1 2303.5 2305 2329.5 2374.2 2429 2495.4 2566 2636.7 2703.1
2776.6 2844.4 2923.7 3000.2 3083.9 3184.8 3333.4 3567.1 3936.3 4474.3
5165.2 5866.2 6349.5 6417.2 6030.7 5312.4 4285.4 3008.9 1715 784.7
336.1 126.9 47.6 18.8 8.7 1.4 0
2315.1 2263.1 2232.8 2215.5 2201.1 2175.1 2130.4 2059.8 1966 1854.9
1728 1593.9 1459.7 1340 1247.7 1179.9 1130.8 1112.1 1208.7 1432.3
1680.4 1883.8 1872.2 1543.4 1081.8 721.2 499.1 347.6 232.2 144.2
90.9 57.7 28.8 11.5 2.9 0 0
2315.1 2225.6 2156.4 2069.8 1945.8 1791.5 1609.7 1406.3 1190 977.9
823.6 742.8 725.5 732.7 757.3 778.9 796.2 797.6 778.9 740
696.7 653.4 607.3 556.8 490.4 408.2 318.8 229.3 171.6 125.5
80.8 47.6 18.8 7.2 2.9 0 0
2315.1 2192.5 2068.4 1902.5 1674.6 1425.1 1164 933.2 800.5 755.8
732.7 712.5 696.7 680.8 672.2 666.4 659.2 643.3 608.7 558.2
507.7 457.2 408.2 351.9 295.7 246.7 210.6 178.9 141.4 96.6
49 24.5 11.5 4.3 0 0 0
2315.1 2159.3 1984.7 1719.3 1425.1 1126.5 891.4 802 776 754.4
732.7 711.1 689.5 667.8 636.1 600 558.2 509.2 455.8 403.9
354.8 311.6 276.9 249.5 223.6 199.1 173.1 137 93.8 63.5
41.8 23.1 10.1 4.3 0 0 0
2315.1 2139.1 1901.1 1591 1241.9 947.7 827.9 803.4 780.3 755.8
735.6 711.1 685.1 653.4 613 562.5 507.7 451.5 392.3 334.6
287 256.7 235.1 214.9 193.3 171.6 147.1 116.8 92.3 73.6
53.4 34.6 11.5 1.4 0 0 0
2315.1 2110.2 1820.3 1452.5 1091.9 878.4 830.8 807.7 784.7 760.1
738.5 715.4 688 650.5 600 546.7 481.8 416.9 346.2 295.7
262.5 242.3 226.5 209.1 190.4 167.3 138.5 113.9 95.2 75
54.8 34.6 10.1 0 0 0 0
2315.1 2107.3 1794.3 1399.1 1034.2 869.8 839.5 815 790.4 767.4
744.3 718.3 690.9 650.5 601.5 536.6 463 389.4 328.9 282.7
253.9 235.1 217.8 199.1 177.4 150 119.7 99.5 80.8 62
41.8 23.1 5.8 0 0 0 0
2315.1 2107.3 1775.6 1370.3 1009.7 869.8 845.2 820.7 793.3 767.4
744.3 719.8 692.4 656.3 610.1 546.7 468.8 390.9 324.5 275.5
246.7 229.3 212 191.8 167.3 132.7 102.4 85.1 69.2 51.9
33.2 13 1.4 0 0 0 0
2315.1 2114.6 1784.3 1374.6 1009.7 869.8 845.2 820.7 794.8 770.2
745.7 721.2 695.2 660.6 614.5 543.8 465.9 385.1 318.8 271.2
245.2 227.9 209.1 190.4 164.4 124 96.6 80.8 63.5 46.2
28.8 10.1 0 0 0 0 0
